Swing Clamp Assemblies (Post Mounted, Ball Handle)

Swing Clamps

Inch
QUANTITY PART
NO.
D
THREAD
SIZE
A B C
DIA
NOMINAL
C
DIA
ACTUAL
E F G H
DIA
J K L N Q
THREAD
S U
DIA
V
DIA
W X Y Z
CL-1-SWA-2 5/16-18 1-1/2 .80 9/16 .563 .87 3/4 2.40 1/2 2-31/32 5/32 7/16 .80 5/16-18 .16 11/16 15/16 3/4 3/4 .07 .80
CL-4-SWA-2 1/2-13 2 1.18 7/8 .875 .97 1-1/8 3.22 3/4 3-19/32 3/16 3/4 1.18 1/2-13 .19 1 1-5/16 1-1/8 1 .10 .67
CL-5-SWA-2 1/2-13 2-1/2 1.18 7/8 .875 .97 1-1/8 3.22 3/4 3-19/32 3/16 3/4 1.18 1/2-13 .19 1 1-5/16 1-1/8 1 .10 .67
CL-2-SWA-2 5/8-11 3 1.55 1-1/8 1.125 1.85 1-5/16 4.5 15/16 4-5/16 7/32 7/8 1.55 5/8-11 .22 1-5/16 1-3/4 1-1/2 1-3/8 .13 .74
CL-3-SWA-2 5/8-11 4 1.55 1-1/8 1.125 1.85 1-5/16 4.5 15/16 4-5/16 7/32 7/8 1.55 5/8-11 .22 1-5/16 1-3/4 1-1/2 1-3/8 .13 .74
Metric
QUANTITY PART
NO.
D
THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
DIA
(mm)
E
(mm)
F
(mm)
G
(mm)
H
DIA
(mm)
J
(mm)
K
(mm)
L
(mm)
N
(mm)
Q
THREAD
S
(mm)
U
DIA
(mm)
V
DIA
(mm)
W
(mm)
X
(mm)
Y
(mm)
Z
(mm)
CLM-1-SWA-2 M8 1.25 38 20.5 14 22 19 61 12.5 75 4 10 20.5 5/16-18 4 17.5 24 19 19 1.5 24
CLM-4-SWA-2 M12 1.75 51 30 22 24.5 28.5 82 19 91 5 17 30 1/2-13 5 25.5 33.5 28.5 25.5 3 25.5
CLM-5-SWA-2 M12 1.75 63.5 30 22 24.5 28.5 82 19 91 5 17 30 1/2-13 5 25.5 33.5 28.5 25.5 3 25.5
CLM-2-SWA-2 M16 2 76 39.5 28 47 33.5 114.5 23.5 109 5.5 21 39.5 5/8-11 5.5 33.5 44.5 38 35 2.5 17
CLM-3-SWA-2 M16 2 101.5 39.5 28 47 33.5 114.5 23.5 109 5.5 21 39.5 5/8-11 5.5 33.5 44.5 38 35 2.5 17