Riser Cylinders

Swing Clamps

Inch
QUANTITY PART NO. MODULAR
SYSTEM
SIZE
E
THREAD
SIZE
A B C
DIA
D
CL-MF25-5201 MINI 5/16-18 1-1/4 7/8 1 2
CL-MF25-5202 MINI 5/16-18 1-1/2 7/8 1 2-1/4
CL-MF25-5203 MINI 5/16-18 2 7/8 1 2-3/4
CL-MF40-5201 STANDARD 1/2-13 2 1-7/16 1-9/16 3-1/4
CL-MF40-5203 STANDARD 1/2-13 3-1/8 1-7/16 1-9/16 4-3/8
CL-MF40-5204 STANDARD 1/2-13 4 1-7/16 1-9/16 5-1/4
CL-MF50-5201 HEAVY 5/8-11 2 1-13/16 2 3-1/4
CL-MF50-5203 HEAVY 5/8-11 3-1/8 1-13/16 2 4-3/8
CL-MF50-5204 HEAVY 5/8-11 4 1-13/16 2 5-1/4