Hook Clamps – Tapped Long Arm (Cam Handle)

Swing Clamps

Inch
QUANTITY PART NO. THREAD
SIZE
A B
DIA
+0/-.0012
C D E F G H J K
CL-13-CACC 5/16-18 1.19 .7500 .91 .46 .87 .38 .80 CL-31-EB-HC CL-11A-CH .94
CL-23-CACC 1/2-13 2.37 1.0000 1.54 .70 1.30 .69 1.02 CL-51-EB-HC CL-13-CH 1.81
CL-33-CACC 5/8-11 2.37 1.2500 1.54 .81 1.44 .87 1.02 CL-62-EB CL-14-CH 1.81
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
+0/-.03
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H J K
(mm)
CLM-13-CACC M8 1.25 30.3 18 23.1 11.8 22.2 9.7 25.5 CLM-31A-EB CLM-11A-CH 23.9
CLM-23-CACC M12 1.75 60.3 25 39.1 17.8 33 17.5 25 CLM-51A-EB-HC CLM-13-CH 46
CLM-33-CACC M16 2 60.3 30 39 20.7 36.5 22.2 26 CLM-62-EB CLM-14-CH 46

Products Related to