Adjustable Locating Buttons

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. THREAD
SIZE
A B C D
DIA
E G
CL-LB-1 #10-32 1 1/8 1/8 3/16 1/8 1/4
CL-LB-2 1/4-28 1-1/2 3/16 3/16 1/4 3/16 3/8
CL-LB-2A 1/4-20 1-1/2 3/16 3/16 1/4 3/16 3/8
CL-LB-7 5/16-24 1-3/4 1/4 1/4 5/16 3/16 7/16
CL-LB-3 3/8-24 2 1/4 1/4 3/8 1/4 1/2
CL-LB-4 1/2-20 2-1/2 5/16 5/16 1/2 5/16 5/8
CL-LB-5 5/8-18 3 3/8 3/8 5/8 3/8 3/4
CL-LB-6 3/4-16 3-1/2 7/16 7/16 3/4 7/16 7/8
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
G
(mm)
CLM-5-LB M5 .8 25 3 3 5 5 8
CLM-6-LB M6 1 40 5 5 6 5 10
CLM-8-LB M8 1.25 45 6 6 8 5 13
CLM-10-LB M10 1.5 50 6 6 10 6 17
CLM-12-LB M12 1.75 65 8 8 12 8 19
CLM-16-LB M16 2 75 10 10 16 10 24