Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Remove All Filters

Language
Convert Units of Measure =

Jig Rest Buttons

Work Supports & Rest Buttons

Inch - Steel
QUANTITY PART NO. B
DIA
A
NOMINAL
A
ACTUAL
C
MOUNTING
SCREW
CL-24-JRB 1/2 1/8 .1250 #8 FLAT HEAD
CL-00-JRB 1/2 3/8 .3750 #10
CL-0-JRB 1/2 1/2 .5000 #10
CL-12-JRB 5/8 1/4 .2500 #10 FLAT HEAD
CL-13-JRB 5/8 3/8 .3750 1/4
CL-1-JRB 5/8 1/2 .5000 1/4
CL-14-JRB 5/8 5/8 .6250 1/4
CL-2-JRB 5/8 3/4 .7500 1/4
CL-16-JRB 5/8 1 1.0000 1/4
CL-17-JRB 7/8 3/8 .3750 1/4
CL-18-JRB 7/8 1/2 .5000 5/16
CL-3-JRB 7/8 5/8 .6250 5/16
CL-19-JRB 7/8 3/4 .7500 5/16
CL-20-JRB 7/8 1 1.0000 5/16
CL-23-JRB 1-1/4 15/32 .4687 5/16
CL-23A-JRB 1-1/4 31/64 .4837 5/16
CL-25-JRB 1-1/4 1/2 .5000 3/8
CL-21-JRB 1-1/4 3/4 .7500 3/8
CL-6-JRB 1-1/4 1 1.0000 3/8
CL-7-JRB 1-1/4 1-1/2 1.5000 3/8
CL-8-JRB 1-1/4 2 2.0000 3/8
Metric - Steel
QUANTITY PART NO. B
DIA
(mm)
A
(mm)
C
MOUNTING
SCREW
CLM-1-JRB 16 10 M5
CLM-2A-JRB 16 15 M5
CLM-4-JRB 20 10 M6
CLM-6A-JRB 20 15 M6
CLM-7A-JRB 20 20 M6
CLM-8-JRB 20 25 M6
CLM-11A-JRB 25 15 M8
CLM-12A-JRB 25 20 M8
CLM-13-JRB 25 25 M8
CLM-14A-JRB 32 20 M10
CLM-15-JRB 32 25 M10
CLM-16A-JRB 32 30 M10
CLM-17A-JRB 32 50 M10
Inch - Stainless
QUANTITY PART NO. B
DIA
A
NOMINAL
A
ACTUAL
C
MOUNTING
SCREW
CL-1-JRB-S 5/8 1/2 .5000 1/4
CL-18-JRB-S 7/8 1/2 .5000 5/16
CL-25-JRB-S 1-1/4 1/2 .5000 3/8
Metric - Stainless
QUANTITY PART NO. B
DIA
(mm)
A
(mm)
C
MOUNTING
SCREW
CLM-4-JRB-S 20 10 M6
CLM-13-JRB-S 25 25 M8