Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty Rest Pads (Rectangular Pad)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A B C E F G H
CL-2-HDRP 1 2 3-1/2 2-3/4 5/16-18 or M8 5/8 .7500
CL-3-HDRP 1 3 4-1/2 3-3/4 5/16-18 or M8 5/8 .7500
CL-4-HDRP 1 4 5-1/2 4-3/4 5/16-18 or M8 5/8 .7500