Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Nose Material
Delrin
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Short Spring Plungers – Stainless Steel with Delrin® Nose

Spring-Loaded Devices

Light Force (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
±.010
D
DIA
CL-21-SSPN-2 #8-32 .5 1.5 7/16 .052 .070
CL-43-SSPN-2 1/4-20 1 3.5 17/32 .078 .119
CL-61-SSPN-2 3/8-16 1.5 5 5/8 .110 .186
Heavy Force (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
±.010
D
DIA
CL-21-SSPN-1 #8-32 1.5 4.75 7/16 .052 .070
CL-43-SSPN-1 1/4-20 3 10.5 17/32 .078 .119
CL-61-SSPN-1 3/8-16 4.5 18.5 5/8 .110 .186

Products Related to