Spring Locating Pins – Tapped Receptacle for Custom Pin (Coil Spring)

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
DIA
B
THREAD
APPROX
SIDE
FORCE
(lbs)
C D E F G
CL-7-SLPR-1 7/16 #8-32 4.5 .164 .434 .16 .063 .04
CL-7-SLPR-2 7/16 #8-32 11 .164 .434 .16 .063 .04
CL-7-SLPR-3 7/16 #8-32 22 .164 .434 .16 .063 .04
CL-10-SLPR-1 5/8 1/4-20 22 .250 .705 .45 .126 .06
CL-10-SLPR-2 5/8 1/4-20 34 .250 .705 .45 .126 .06
CL-10-SLPR-3 5/8 1/4-20 45 .250 .705 .45 .126 .06