Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Nose Material
Steel
Finish
Chrome
Remove All Filters

Language
Convert Units of Measure =

Spring Locating Pins – Steel Pin (Coil Spring)

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
DIA
APPROX
SIDE
FORCE
(lbs)
B
DIA
C D X DIM
WHEN Y
EQUALS
1/16
X DIM
WHEN Y
EQUALS
1/8
X DIM
WHEN Y
EQUALS
3/16
X DIM
WHEN Y
EQUALS
1/4
X DIM
WHEN Y
EQUALS
5/16
X DIM
WHEN Y
EQUALS
3/8
X DIM
WHEN Y
EQUALS
7/16
X DIM
WHEN Y
EQUALS
1/2 OR
MORE
CL-4-SLP-1 1/4 2.2 .118 .157 .275 .015 .019 .019 .019 .019 .019 .019 .019
CL-4-SLP-2 1/4 4.5 .118 .157 .275 .015 .019 .019 .019 .019 .019 .019 .019
CL-4-SLP-3 1/4 9 .118 .157 .275 .015 .019 .019 .019 .019 .019 .019 .019
CL-7-SLP-1 7/16 4.5 .197 .236 .430 .029 .037 .039 .039 .039 .039 .039 .039
CL-7-SLP-2 7/16 11.2 .197 .236 .430 .029 .037 .039 .039 .039 .039 .039 .039
CL-7-SLP-3 7/16 21.5 .197 .236 .430 .029 .037 .039 .039 .039 .039 .039 .039
CL-7A-SLP-1 7/16 9 .236 .393 .430 .012 .020 .027 .035 .038 .038 .038 .038
CL-7A-SLP-2 7/16 16.9 .236 .393 .430 .012 .020 .027 .035 .038 .038 .038 .038
CL-7A-SLP-3 7/16 22.5 .236 .393 .430 .012 .020 .027 .035 .038 .038 .038 .038
CL-8-SLP-1 1/2 11.2 .315 .511 .551 .032 .039 .047 .055 .062 .068 .068 .068
CL-8-SLP-2 1/2 22.5 .315 .511 .551 .032 .039 .047 .055 .062 .068 .068 .068
CL-8-SLP-3 1/2 34 .315 .511 .551 .032 .039 .047 .055 .062 .068 .068 .068
CL-10-SLP-1 5/8 22.5 .393 .646 .708 .029 .037 .044 .052 .060 .067 .075 .077
CL-10-SLP-2 5/8 34 .393 .646 .708 .029 .037 .044 .052 .060 .067 .075 .077
CL-10-SLP-3 5/8 45 .393 .646 .708 .029 .037 .044 .052 .060 .067 .075 .077