Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Stainless Steel
Nose Material
Steel
Finish
Zinc Plated Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand-Retractable Plungers – L Handle, Long Stroke (Locking Type)

Spring-Loaded Devices

Steel (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
+0/-.002
C D E G H J
DIA
CL-4-LHRP 1/4-20 .50 2.50 .156 3/8 13/16 1-1/4 1/4 1/2 3/32
CL-6-LHRP 3/8-16 .75 3.75 .250 9/16 1-5/16 2 3/8 3/4 9/64
CL-8-LHRP 1/2-13 1.00 5.00 .312 3/4 1-1/4 2-1/8 1/2 1 3/16
CL-10-LHRP 5/8-11 1.00 5.00 .375 1 2 3-1/16 5/8 1 3/16
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B
DIA
+0/-.002
C D E G H J
DIA
CL-4-LHRP-S 1/4-20 .50 2.50 .156 3/8 13/16 1-1/4 1/4 1/2 3/32
CL-6-LHRP-S 3/8-16 .75 3.75 .250 9/16 1-5/16 2 3/8 3/4 9/64
CL-8-LHRP-S 1/2-13 1.00 5.00 .312 3/4 1-1/4 2-1/8 1/2 1 3/16
CL-10-LHRP-S 5/8-11 1.00 5.00 .375 1 2 3-1/16 5/8 1 3/16