Product Catalog
Catalog Tools
Material
Steel
Nose Material
Steel
Finish
Black Oxide
Remove All Filters

Language
Convert Units of Measure =

Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type)

Spring-Loaded Devices

Standard Extension
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C
STANDARD
EXTENSION
D E
DIA
F
DIA
G H J K L INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-8-HRPM-N 10mm .393 / .390 6mm .2354 / .2346 .24 .10 #8 or M4 .98 .18 1.57 .71 1.181 1.12 1.9 4.9
CL-10-HRPM-N 12mm .472 / .468 8mm .3142 / .3134 .31 .10 #10 or M5 1.22 .22 1.81 .79 1.339 1.32 3.5 6.3
Long Extension
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C
LONG
EXTENSION
D E
DIA
F
DIA
G H J K L INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-8-HRPM-NE 10mm .393 / .390 6mm .2354 / .2346 .55 (.24 stroke) .10 #8 or M4 .98 .18 1.57 .71 1.181 1.12 1.9 4.9
CL-10-HRPM-NE 12mm .472 / .468 8mm .3142 / .3134 .71 (.31 stroke) .10 #10 or M5 1.22 .22 1.81 .79 1.339 1.32 3.5 6.3