Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Nose Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand-Retractable Plungers – Knob Handle (Locking Type)

Spring-Loaded Devices

Steel - Inch
QUANTITY PART NO. A B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
G J L ENDS FORCE
(LBS)
INITIAL
ENDS FORCE
(LBS)
FINAL
JAM NUT
OPTIONAL
CL-6-HRPK-L 3/8-24 5mm .196/.195 .20 .67 .59 .83 .20 12mm 1.81 1.6 3.8 CL-6-FJN
CL-8-HRPK-L 1/2-13 6mm .235/.234 .24 .79 .67 .98 .24 14mm 2.17 2.0 5.4 CL-8-JN
CL-10-HRPK-L 5/8-11 8mm .314/.313 .28 1.02 .83 1.22 .31 19mm 2.70 2.5 6.7 CL-10-JN
Steel - Metric 
QUANTITY PART NO. A
THREAD
(mm)
THREAD
PITCH
(mm)
B
DIA
NOMINAL
(mm)
B
DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
G
(mm)
J
(mm)
L
(mm)
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CLM-6-HRPK-L M10 1 5 4.98/4.95 5 17 15 21 5 12 40 1.6 3.8
CLM-8-HRPK-L M12 1.5 6 5.98/5.95 6 20 17 25 6 14 49 2 5.4
CLM-10-HRPK-L M16 1.5 8 7.98/7.95 8 26 23 31 8 19 61 2.5 6.7
CLM-12-HRPK-L M20 1.5 10 9.98/9.95 10 33 30 31 10 22 70 4.3 10.1
Stainless Steel - Inch
QUANTITY PART NO. A
THREAD
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
G J L INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-6-HRPK-L-S 3/8-24 5mm .196/.195 .20 .67 .59 .83 .20 12mm 1.81 1.4 3.4
CL-8-HRPK-L-S 1/2-13 6mm .235/.234 .24 .79 .67 .98 .24 14mm 2.17 1.8 4.7
CL-10-HRPK-L-S 5/8-11 8mm .314/.313 .28 1.02 .83 1.22 .31 19mm 2.7 2 5.9
Stainless Steel - Metric
QUANTITY PART NO. A
THREAD
(mm)
THREAD
PITCH
(mm)
B
DIA
NOMINAL
(mm)
B
DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
G
(mm)
J
(mm)
L
(mm)
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CLM-6-HRPK-L-S M10 1 5 4.98/4.95 5 17 15 21 5 12 40 1.4 3.4
CLM-8-HRPK-L-S M12 1.5 6 5.98/5.95 6 20 17 25 6 14 49 1.8 4.7
CLM-10-HRPK-L-S M16 1.5 8 7.98/7.95 8 26 23 31 8 19 61 2 5.9
CLM-12-HRPK-L-S M20 1.5 10 9.98/9.95 10 33 30 31 10 22 70 3.8 9
Optional Jam Nut
QUANTITY PART NO. FOR HAND-RETRACTABLE PLUNGER
CL-6-FJN CL-6-HRPK-L
CL-8-JN CL-8-HRPK-L
CL-10-JN CL-10-HRPK-L