Hand-Retractable Plungers Cam Handle

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
DIA
B
THREAD
C D E F INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-6-HRPC .24 5/8-18 2.20 .39 1.26 1.18 2.5 6.5
CL-8-HRPC .31 3/4-16 2.72 .47 1.46 1.42 4.7 12.8
CL-10-HRPC .39 5/8-18 2.20 .39 1.26 1.18 2.5 6.5
CL-12-HRPC .47 3/4-16 2.72 .47 1.46 1.42 4.7 12.8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
THREAD
THREAD
PITCH
C
(mm)
D
(mm)
E
(mm)
F
(mm)
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CLM-6-HRPC 6.0 M16 1.5 55.9 9.9 32.0 30.0 2.5 6.5
CLM-8-HRPC 7.9 M16 1.5 69.0 11.9 32.0 30.0 4.7 12.8
CLM-10-HRPC 9.9 M16 1.5 55.9 9.9 32.0 30.0 2.5 6.5
CLM-12-HRPC 11.9 M20 1.5 69.0 11.9 37.1 36.0 4.7 12.8