Plunger Wrenches

Spring-Loaded Devices

QUANTITY PART NO. FITS THESE PLUNGER SIZES A B
CL-2-SPW #4-48, #5-40, #6-32, #6-40 1/4 7/8
CL-4-SPW #8-32, #8-36, M4 1/4 7/8
CL-6-SPW #10-32, M5 1/4 7/8
CL-8-SPW 1/4-20, 1/4-28, M6 1/4 1
CL-10-SPW 5/16-18, M8 3/8 1
CL-12-SPW 3/8-16, M10 3/8 1
CL-14-SPW 1/2-13, M12 1/2 1
CL-16-SPW 5/8-11 5/8 1-1/8
CL-18-SPW 3/4-10 3/4 1-1/8
CL-20-SPW 1"-8 7/8 1-3/8