Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Remove All Filters

Language
Convert Units of Measure =

Half-Turn Screws

Screw Clamps

Inch
QUANTITY PART NO. THREAD
SIZE
A B C
DIA
D E G
CL-1-HTS #10-32 1-11/16 7/8 3/4 3/16 1 3/16
CL-2-HTS 1/4-20 2 1 3/4 1/4 1-1/4 3/16
CL-3-HTS 5/16-18 2-1/16 1 1 5/16 1-1/4 3/16
CL-4-HTS 3/8-16 2-11/16 1-1/2 1-1/16 3/8 1-3/4 1/4
CL-5-HTS 1/2-13 2-3/4 1-1/2 1-1/4 1/2 1-3/4 1/4
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
G
(mm)
CLM-5-HTS M5 .8 43 22 19 5 25 5
CLM-6-HTS M6 1 49 24 19 6 30 5
CLM-8-HTS M8 1.25 50 24 25.5 8 30 5