Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Clear Zinc
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Extruded Hand Knob Assemblies

Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E
DIA
H K
DIA
CL-1-HKE2T 1/4-20 1 1-3/4 CL-4T-HKE-20 .15 1-1/8 3/4
CL-2-HKE2T 1/4-20 1-1/2 1-3/4 CL-4T-HKE-20 .15 1-1/8 3/4
CL-2A-HKE2T 1/4-20 2 1-3/4 CL-4T-HKE-20 .15 1-1/8 3/4
CL-2B-HKE2T 1/4-20 3 1-3/4 CL-4T-HKE-20 .15 1-1/8 3/4
CL-3A-HKE2T 5/16-18 1 1-3/4 CL-5T-HKE-20 .20 1-1/8 3/4
CL-3-HKE2T 5/16-18 1-3/4 1-3/4 CL-5T-HKE-20 .20 1-1/8 3/4
CL-4-HKE2T 5/16-18 2-1/2 1-3/4 CL-5T-HKE-20 .20 1-1/8 3/4
CL-4A-HKE2T 5/16-18 3 1-3/4 CL-5T-HKE-20 .20 1-1/8 3/4
CL-5A-HKE4T 3/8-16 1 2 CL-6T-HKE-30 .25 1-3/8 13/16
CL-5B-HKE4T 3/8-16 1-1/2 2 CL-6T-HKE-30 .25 1-3/8 13/16
CL-5-HKE4T 3/8-16 2 2 CL-6T-HKE-30 .25 1-3/8 13/16
CL-6-HKE4T 3/8-16 2-1/2 2 CL-6T-HKE-30 .25 1-3/8 13/16
CL-6A-HKE4T 3/8-16 3 2 CL-6T-HKE-30 .25 1-3/8 13/16
CL-7A-HKE4T 1/2-13 1 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-7B-HKE4T 1/2-13 1-1/2 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-7C-HKE4T 1/2-13 2 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-7-HKE4T 1/2-13 2-1/2 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-8-HKE4T 1/2-13 3 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-9-HKE6T 5/8-11 1-3/4 2-1/2 CL-10T-HKE-40 .46 1-1/2 1
CL-10-HKE6T 5/8-11 3 2-1/2 CL-10T-HKE-40 .46 1-1/2 1
CL-12-HKE6T 3/4-10 3 2-1/2 CL-12T-HKE-40 .56 1-1/2 1
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D E
DIA
(mm)
H
(mm)
K
DIA
(mm)
CLM-1-HKE2T M6x1.0 1 25 44 CLM-6T-HKE-20 4.4 28 19
CLM-2-HKE2T M6x1.0 1 40 44 CLM-6T-HKE-20 4.4 28 19
CLM-3A-HKE2T M8x1.25 1.25 25 44 CLM-8T-HKE-20 5.9 28 19
CLM-3-HKE2T M8x1.25 1.25 45 44 CLM-8T-HKE-20 5.9 28 19
CLM-4-HKE2T M8x1.25 1.25 65 44 CLM-8T-HKE-20 5.9 28 19
CLM-5A-HKE4T M10x1.5 1.5 25 51 CLM-10T-HKE-30 6.9 35 21
CLM-5B-HKE4T M10x1.5 1.5 40 51 CLM-10T-HKE-30 6.9 35 21
CLM-5-HKE4T M10x1.5 1.5 50 51 CLM-10T-HKE-30 6.9 35 21
CLM-6-HKE4T M10x1.5 1.5 65 51 CLM-10T-HKE-30 6.9 35 21
CLM-7A-HKE4T M12x1.75 1.75 25 51 CLM-12T-HKE-30 8.9 35 21
CLM-7B-HKE4T M12x1.75 1.75 40 51 CLM-12T-HKE-30 8.9 35 21
CLM-7C-HKE4T M12x1.75 1.75 50 51 CLM-12T-HKE-30 8.9 35 21
CLM-7-HKE4T M12x1.75 1.75 65 51 CLM-12T-HKE-30 8.9 35 21
CLM-8-HKE4T M12x1.75 1.75 75 51 CLM-12T-HKE-30 8.9 35 21
CLM-9-HKE6T M16x2.0 2 45 64 CLM-16T-HKE-40 11.9 38 25
CLM-10-HKE6T M16x2.0 2 75 64 CLM-16T-HKE-40 11.9 38 25
CLM-12-HKE6T M20x2.5 2.5 75 64 CLM-20T-HKE-40 11.9 38 25