Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle)

Screw Clamps

Screw Clamp with Standard Large Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A B C F
THREAD
G H J
DIA
M R S
DIA
CL-14-BLT-ZC 3/8 3-15/16 1-9/16 3/4-10 1-3/8 1/8 .750 .187 2-15/16 1/4
CL-15-BLT-ZC 3/8 4-15/16 2-9/16 3/4-10 1-3/8 1/8 .750 .187 2-15/16 1/4
CL-16-BLT-ZC 3/8 5-15/16 3-9/16 3/4-10 1-3/8 1/8 .750 .187 2-15/16 1/4
CL-25-BLT-ZC 1/2 4-15/16 2-3/16 7/8-9 1-11/16 1/16 .930 .218 3-5/16 5/16
CL-26-BLT-ZC 1/2 5-15/16 3-3/16 7/8-9 1-11/16 1/16 .930 .218 3-5/16 5/16
CL-28-BLT-ZC 1/2 7-15/16 5-3/16 7/8-9 1-11/16 1/16 .930 .218 3-5/16 5/16
CL-210-BLT-ZC 1/2 9-15/16 7-3/16 7/8-9 1-11/16 1/16 .930 .218 3-5/16 5/16
CL-212-BLT-ZC 1/2 11-15/16 9-3/16 1-1/8"-7 1-11/16 1/16 .930 .218 3-5/16 5/16
CL-35-BLT-ZC 1/2 4-15/16 2-3/16 1-1/8"-7 1-11/16 1/16 .930 .218 3-1/4 5/16
CL-36-BLT-ZC 5/8 5-15/16 3-3/16 1-1/8"-7 1-11/16 1/16 .930 .218 3-1/4 5/16
CL-38-BLT-ZC 5/8 7-15/16 5-3/16 1-1/8"-7 1-11/16 1/16 .930 .218 3-1/4 5/16
CL-310-BLT-ZC 5/8 9-15/16 7-3/16 1-1/8"-7 1-11/16 1/16 .930 .218 3-1/4 5/16
CL-312-BLT-ZC 5/8 11-15/16 9-3/16 1-1/8"-7 1-11/16 1/16 .930 .218 3-1/4 5/16
Screw Clamp with Small Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A B C F
THREAD
G H K
DIA
M R S
DIA
CL-14-BLTA-ZC 3/8 3-15/16 1-9/16 3/4-10 1-3/8 1/8 .390 .187 2-15/16 1/4
CL-15-BLTA-ZC 3/8 4-15/16 2-9/16 3/4-10 1-3/8 1/8 .390 .187 2-15/16 1/4
CL-16-BLTA-ZC 3/8 5-15/16 3-9/16 3/4-10 1-3/8 1/8 .390 .187 2-15/16 1/4
CL-25-BLTA-ZC 1/2 4-15/16 2-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16
CL-26-BLTA-ZC 1/2 5-15/16 3-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16
CL-28-BLTA-ZC 1/2 7-15/16 5-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16
CL-210-BLTA-ZC 1/2 9-15/16 7-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16
CL-212-BLTA-ZC 1/2 11-15/16 9-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16
CL-35-BLTA-ZC 5/8 4-15/16 2-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16
CL-36-BLTA-ZC 5/8 5-15/16 3-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16
CL-38-BLTA-ZC 5/8 7-15/16 5-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16
CL-310-BLTA-ZC 5/8 9-15/16 7-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16
CL-312-BLTA-ZC 5/8 11-15/16 9-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16
Screw Clamp with Ball Foot (Inch)
QUANTITY PART NO. A B C F
THREAD
G H M N P Q
DIA
CL-14-BLTD-ZC 3/8 3-15/16 1-9/16 3/4-10 1-3/8 1/8 .500 .187 2-15/16 1/4
CL-15-BLTD-ZC 3/8 4-15/16 2-9/16 3/4-10 1-3/8 1/8 .500 .187 2-15/16 1/4
CL-16-BLTD-ZC 3/8 5-15/16 3-9/16 3/4-10 1-3/8 1/8 .500 .187 2-15/16 1/4
CL-25-BLTD-ZC 1/2 4-15/16 2-3/16 7/8-9 1-11/16 1/16 .625 .218 3-5/16 5/16
CL-26-BLTD-ZC 1/2 5-15/16 3-3/16 7/8-9 1-11/16 1/16 .625 .218 3-5/16 5/16
CL-28-BLTD-ZC 1/2 7-15/16 5-3/16 7/8-9 1-11/16 1/16 .625 .218 3-5/16 5/16
CL-210-BLTD-ZC 1/2 9-15/16 7-3/16 7/8-9 1-11/16 1/16 .625 .218 3-5/16 5/16
CL-212-BLTD-ZC 1/2 11-15/16 9-3/16 7/8-9 1-11/16 1/16 .625 .218 3-5/16 5/16
CL-35-BLTD-ZC 5/8 4-15/16 2-3/16 1-1/8"-7 1-11/16 1/16 .625 .218 3-1/4 5/16
CL-36-BLTD-ZC 5/8 5-15/16 3-3/16 1-1/8"-7 1-11/16 1/16 .625 .218 3-1/4 5/16
CL-38-BLTD-ZC 5/8 7-15/16 5-3/16 1-1/8"-7 1-11/16 1/16 .625 .218 3-1/4 5/16
CL-310-BLTD-ZC 5/8 9-15/16 7-3/16 1-1/8"-7 1-11/16 1/16 .625 .218 3-1/4 5/16
CL-312-BLTD-ZC 5/8 11-15/16 9-3/16 1-1/8"-7 1-11/16 1/16 .625 .218 3-1/4 5/16
Screw Clamp with Extra-Large Foot (Inch)
QUANTITY PART NO. A B C F
THREAD
G H L
DIA
M R S
DIA
CL-14-BLTE-ZC 3/8 3-15/16 1-9/16 3/4-10 1-3/8 1/8 1.50 .187 2-15/16 1/4
CL-15-BLTE-ZC 3/8 4-15/16 2-9/16 3/4-10 1-3/8 1/8 1.50 .187 2-15/16 1/4
CL-16-BLTE-ZC 3/8 5-15/16 3-9/16 3/4-10 1-3/8 1/8 1.50 .187 2-15/16 1/4
CL-25-BLTE-ZC 1/2 4-15/16 2-3/16 7/8-9 1-11/16 1/16 2.00 .218 3-5/16 5/16
CL-26-BLTE-ZC 1/2 5-15/16 3-3/16 7/8-9 1-11/16 1/16 2.00 .218 3-5/16 5/16
CL-28-BLTE-ZC 1/2 7-15/16 5-3/16 7/8-9 1-11/16 1/16 2.00 .218 3-5/16 5/16
CL-210-BLTE-ZC 1/2 9-15/16 7-3/16 7/8-9 1-11/16 1/16 2.00 .218 3-5/16 5/16
CL-212-BLTE-ZC 1/2 11-15/16 9-3/16 7/8-9 1-11/16 1/16 2.00 .218 3-5/16 5/16
CL-35-BLTE-ZC 5/8 4-15/16 2-3/16 1-1/8"-7 1-11/16 1/16 2.00 .218 3-1/4 5/16
CL-36-BLTE-ZC 5/8 5-15/16 3-3/16 1-1/8"-7 1-11/16 1/16 2.00 .218 3-1/4 5/16
CL-38-BLTE-ZC 5/8 7-15/16 5-3/16 1-1/8"-7 1-11/16 1/16 2.00 .218 3-1/4 5/16
CL-310-BLTE-ZC 5/8 9-15/16 7-3/16 1-1/8"-7 1-11/16 1/16 2.00 .218 3-1/4 5/16
CL-312-BLTE-ZC 5/8 11-15/16 9-3/16 1-1/8"-7 1-11/16 1/16 2.00 .218 3-1/4 5/16