Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bar-Lok Quick-Acting Screw Clamps (Knob Handle)

Screw Clamps

Screw Clamp with Standard Large Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A B C F
THREAD
G H J
DIA
M N P
CL-14-BLK-ZC 3/8 4-11/16 1-5/16 3/4-10 1-3/8 1/8 3/4 .187 1-1/2 2-1/2
CL-15-BLK-ZC 3/8 5-11/16 2-5/16 3/4-10 1-3/8 1/8 3/4 .187 1-1/2 2-1/2
CL-16-BLK-ZC 3/8 6-11/16 3-5/16 3/4-10 1-3/8 1/8 3/4 .187 1-1/2 2-1/2
CL-25-BLK-ZC 1/2 5-3/8 1-5/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/4 3
CL-26-BLK-ZC 1/2 6-3/8 2-5/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/4 3
CL-28-BLK-ZC 1/2 8-3/8 4-5/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/4 3
CL-210-BLK-ZC 1/2 10-3/8 6-5/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/4 3
CL-212-BLK-ZC 1/2 12-3/8 8-5/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/4 3
CL-35-BLK-ZC 5/8 5-3/8 1-5/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/4 3
CL-36-BLK-ZC 5/8 6-3/8 2-5/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/4 3
CL-38-BLK-ZC 5/8 8-3/8 4-5/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/4 3
CL-310-BLK-ZC 5/8 10-3/8 6-5/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/4 3
CL-312-BLK-ZC 5/8 12-3/8 8-5/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/4 3
Screw Clamp with Small Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A B C F
THREAD
G H K
DIA
M N P
CL-14-BLKA-ZC 3/8 4-11/16 1-5/16 3/4-10 1-3/8 1/8 .390 .187 1-1/2 2-1/2
CL-15-BLKA-ZC 3/8 5-11/16 2-5/16 3/4-10 1-3/8 1/8 .390 .187 1-1/2 2-1/2
CL-16-BLKA-ZC 3/8 6-11/16 3-5/16 3/4-10 1-3/8 1/8 .390 .187 1-1/2 2-1/2
CL-25-BLKA-ZC 1/2 5-3/8 1-5/8 7/8-9 1-11/16 1/16 .500 .218 1-1/4 3
CL-26-BLKA-ZC 1/2 6-3/8 2-5/8 7/8-9 1-11/16 1/16 .500 .218 1-1/4 3
CL-28-BLKA-ZC 1/2 8-3/8 4-5/8 7/8-9 1-11/16 1/16 .500 .218 1-1/4 3
CL-210-BLKA-ZC 1/2 10-3/8 6-5/8 7/8-9 1-11/16 1/16 .500 .218 1-1/4 3
CL-212-BLKA-ZC 1/2 12-3/8 8-5/8 7/8-9 1-11/16 1/16 .500 .218 1-1/4 3
CL-35-BLKA-ZC 5/8 5-3/8 1-5/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/4 3
CL-36-BLKA-ZC 5/8 6-3/8 2-5/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/4 3
CL-38-BLKA-ZC 5/8 8-3/8 4-5/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/4 3
CL-310-BLKA-ZC 5/8 10-3/8 6-5/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/4 3
CL-312-BLKA-ZC 5/8 12-3/8 8-5/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/4 3
Screw Clamp with Ball Foot (Inch)
QUANTITY PART NO. A B C F
THREAD
G H M N P Q
DIA
CL-14-BLKD-ZC 3/8 4-11/16 1-5/16 3/4-10 1-3/8 1/8 .187 1-1/2 2-1/2 .500
CL-15-BLKD-ZC 3/8 5-11/16 2-5/16 3/4-10 1-3/8 1/8 .187 1-1/2 2-1/2 .500
CL-16-BLKD-ZC 3/8 6-11/16 3-5/16 3/4-10 1-3/8 1/8 .187 1-1/2 2-1/2 .500
CL-25-BLKD-ZC 1/2 5-3/8 1-5/8 7/8-9 1-11/16 1/16 .218 1-1/4 3 .625
CL-26-BLKD-ZC 1/2 6-3/8 2-5/8 7/8-9 1-11/16 1/16 .218 1-1/4 3 .625
CL-28-BLKD-ZC 1/2 8-3/8 4-5/8 7/8-9 1-11/16 1/16 .218 1-1/4 3 .625
CL-210-BLKD-ZC 1/2 10-3/8 6-5/8 7/8-9 1-11/16 1/16 .218 1-1/4 3 .625
CL-212-BLKD-ZC 1/2 12-3/8 8-5/8 7/8-9 1-11/16 1/16 .218 1-1/4 3 .625
CL-35-BLKD-ZC 5/8 5-3/8 1-5/8 1-1/8"-7 1-11/16 1/16 .218 1-1/4 3 .625
CL-36-BLKD-ZC 5/8 6-3/8 2-5/8 1-1/8"-7 1-11/16 1/16 .218 1-1/4 3 .625
CL-38-BLKD-ZC 5/8 8-3/8 4-5/8 1-1/8"-7 1-11/16 1/16 .218 1-1/4 3 .625
CL-310-BLKD-ZC 5/8 10-3/8 6-5/8 1-1/8"-7 1-11/16 1/16 .218 1-1/4 3 .625
CL-312-BLKD-ZC 5/8 12-3/8 8-5/8 1-1/8"-7 1-11/16 1/16 .218 1-1/4 3 .625
Screw Clamp with Extra-Large Foot (Inch)
QUANTITY PART NO. A B C F
THREAD
G H L
DIA
M N P
CL-14-BLKE-ZC 3/8 4-11/16 1-5/16 3/4-10 1-3/8 1/8 1.50 .187 1-1/2 2-1/2
CL-15-BLKE-ZC 3/8 5-11/16 2-5/16 3/4-10 1-3/8 1/8 1.50 .187 1-1/2 2-1/2
CL-16-BLKE-ZC 3/8 6-11/16 3-5/16 3/4-10 1-3/8 1/8 1.50 .187 1-1/2 2-1/2
CL-25-BLKE-ZC 1/2 5-3/8 1-5/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/4 3
CL-26-BLKE-ZC 1/2 6-3/8 2-5/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/4 3
CL-28-BLKE-ZC 1/2 8-3/8 4-5/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/4 3
CL-210-BLKE-ZC 1/2 10-3/8 6-5/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/4 3
CL-212-BLKE-ZC 1/2 12-3/8 8-5/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/4 3
CL-35-BLKE-ZC 5/8 5-3/8 1-5/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/4 3
CL-36-BLKE-ZC 5/8 6-3/8 2-5/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/4 3
CL-38-BLKE-ZC 5/8 8-3/8 4-5/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/4 3
CL-310-BLKE-ZC 5/8 10-3/8 6-5/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/4 3
CL-312-BLKE-ZC 5/8 12-3/8 8-5/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/4 3