Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bar-Handle Screw Clamps

Screw Clamps

General Dimensions
QUANTITY A
THREAD
C D
DIA
E F
DIA
G
DIA
H J K L
5/16-18 or M8 1-1/8 5/8 2-1/2 1/4 3/8 1/4 1/4 5/16 #12-28 LH
3/8-16 or M10 1-1/4 3/4 3-1/8 5/16 7/16 9/32 9/32 3/8 1/4-28 LH
1/2-13 or M12 1-3/8 13/16 3-15/16 3/8 1/2 11/32 11/32 3/8 5/16-24 LH
5/8-11 or M16 1-5/8 1 4-3/4 1/2 5/8 13/32 13/32 3/8 7/16-20 LH
Screw Clamp without Foot – Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHS 5/16-18 2
CL-530-BHS 5/16-18 3
CL-620-BHS 3/8-16 2
CL-630-BHS 3/8-16 3
CL-640-BHS 3/8-16 4
CL-820-BHS 1/2-13 2
CL-830-BHS 1/2-13 3
CL-840-BHS 1/2-13 4
CL-1030-BHS 5/8-11 3
CL-1040-BHS 5/8-11 4
Screw Clamp with Type A Small Foot – Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSA 5/16-18 2
CL-530-BHSA 5/16-18 3
CL-620-BHSA 3/8-16 2
CL-630-BHSA 3/8-16 3
CL-640-BHSA 3/8-16 4
CL-820-BHSA 1/2-13 2
CL-830-BHSA 1/2-13 3
CL-840-BHSA 1/2-13 4
CL-1030-BHSA 5/8-11 3
CL-1040-BHSA 5/8-11 4
Screw Clamp with Type B Large Foot – Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSB 5/16-18 2
CL-530-BHSB 5/16-18 3
CL-620-BHSB 3/8-16 2
CL-630-BHSB 3/8-16 3
CL-640-BHSB 3/8-16 4
CL-820-BHSB 1/2-13 2
CL-830-BHSB 1/2-13 3
CL-840-BHSB 1/2-13 4
CL-1030-BHSB 5/8-11 3
CL-1040-BHSB 5/8-11 4
Screw Clamp with Type D Ball Foot – Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSD 5/16-18 2
CL-530-BHSD 5/16-18 3
CL-620-BHSD 3/8-16 2
CL-630-BHSD 3/8-16 3
CL-640-BHSD 3/8-16 4
CL-820-BHSD 1/2-13 2
CL-830-BHSD 1/2-13 3
CL-840-BHSD 1/2-13 4
CL-1030-BHSD 5/8-11 3
CL-1040-BHSD 5/8-11 4
Screw Clamp with Type E Extra-Large Foot – Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-820-BHSE 1/2-13 2
CL-830-BHSE 1/2-13 3
CL-840-BHSE 1/2-13 4
CL-1030-BHSE 5/8-11 3
CL-1040-BHSE 5/8-11 4
Screw Clamp without Foot – Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHS-S 5/16-18 2
CL-530-BHS-S 5/16-18 3
CL-620-BHS-S 3/8-16 2
CL-630-BHS-S 3/8-16 3
CL-640-BHS-S 3/8-16 4
CL-820-BHS-S 1/2-13 2
CL-830-BHS-S 1/2-13 3
CL-840-BHS-S 1/2-13 4
CL-1030-BHS-S 5/8-11 3
CL-1040-BHS -S 5/8-11 4
Screw Clamp with Type A Small Foot – Stainless Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSA-S 5/16-18 2
CL-530-BHSA-S 5/16-18 3
CL-620-BHSA-S 3/8-16 2
CL-630-BHSA-S 3/8-16 3
CL-640-BHSA-S 3/8-16 4
CL-820-BHSA-S 1/2-13 2
CL-830-BHSA-S 1/2-13 3
CL-840-BHSA-S 1/2-13 4
CL-1030-BHSA-S 5/8-11 3
CL-1040-BHSA-S 5/8-11 4
Screw Clamp with Type B Large Foot – Stainless Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSB-S 5/16-18 2
CL-530-BHSB-S 5/16-18 3
CL-620-BHSB-S 3/8-16 2
CL-630-BHSB-S 3/8-16 3
CL-640-BHSB-S 3/8-16 4
CL-820-BHSB-S 1/2-13 2
CL-830-BHSB-S 1/2-13 3
CL-840-BHSB-S 1/2-13 4
CL-1030-BHSB-S 5/8-11 3
CL-1040-BHSB-S 5/8-11 4
Screw Clamp without Foot – Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHS M8 1.25 50
CLM-875-BHS M8 1.25 75
CLM-1050-BHS M10 1.5 50
CLM-10100-BHS M10 1.5 100
CLM-1250-BHS M12 1.75 50
CLM-12100-BHS M12 1.75 100
CLM-1670-BHS M16 2 70
CLM-16110-BHS M16 2 110
Screw Clamp with Type A Small Foot – Steel (Metric)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHSA M8 1.25 50
CLM-875-BHSA M8 1.25 75
CLM-1050-BHSA M10 1.5 50
CLM-10100-BHSA M10 1.5 100
CLM-1250-BHSA M12 1.75 50
CLM-12100-BHSA M12 1.75 100
CLM-1670-BHSA M16 2 70
CLM-16110-BHSA M16 2 110
Screw Clamp with Type B Large Foot – Steel (Metric)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHSB M8 1.25 50
CLM-875-BHSB M8 1.25 75
CLM-1050-BHSB M10 1.5 50
CLM-10100-BHSB M10 1.5 100
CLM-1250-BHSB M12 1.75 50
CLM-12100-BHSB M12 1.75 100
CLM-1670-BHSB M16 2 70
CLM-16110-BHSB M16 2 110
Screw Clamp with Type D Ball Foot – Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHSD M8 1.25 50
CLM-875-BHSD M8 1.25 75
CLM-1050-BHSD M10 1.5 50
CLM-10100-BHSD M10 1.5 100
CLM-1250-BHSD M12 1.75 50
CLM-12100-BHSD M12 1.75 100
CLM-1670-BHSD M16 2 70
CLM-16110-BHSD M16 2 110
Screw Clamp with Type E Extra-Large Foot – Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-1250-BHSE M12 1.75 50
CLM-12100-BHSE M12 1.75 100
CLM-1670-BHSE M16 2 70
CLM-16110-BHSE M16 2 110