Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD STARK.easyclick

ROEMHELD Zero-Point,Quick-Change

Reduce fixturing setup time up to 90 percent with ROEMHELD Stark’s Zero Point Mounting Systems. Existing fixtures can be easily adapted to the system, which allows for fast payback, longer fixture life, and highly accurate positioning and repeatability.

This comprehensive zero-point mounting system utilizes clamping components and insertion nipples, which provide an immediate zero-point orientation, allowing faster and more accurate fixture setup and changes to increase machine capacity. Change-over can be accomplished in 20 sec.
The STARK.easyclick is a mechanical fast closing clamp that clicks and holds instantly without energy input. For release, it only needs an air connection with 4 - 8 bar pressure.
Special features of the STARK.easyclick product family:
Click: Clamping process by pushing in
Compact: Diameter 85 mm and only 19 mm high
Powerful: 5 kN clamping force - 10 kN retention force
Economical: released at 4 bar
Fast: Release time 0.1 sec
For a Downloadable Product Data Sheet see the "Documents" tab on this page. 

Select a Product Type