Reduce fixturing setup time by up to 90 percent with ROEMHELD Stark’s Zero Point Mounting Systems. Existing fixtures can be easily adapted to the system, which allows for fast payback, longer fixture life, and highly accurate positioning and repeatability.
This comprehensive zero-point mounting system utilizes clamping components and insertion nipples, which provide an immediate zero-point orientation, allowing faster and more accurate fixture set up and changes to increase machine capacity. Change-over can be accomplished in 20 sec.
STARK.classic.NG zero-point clamps are spring clamped, positively locked, and hydraulic released. The very high active pull in force of this series makes it the best in class in rigidity and vibration dampening.
Special features of the STARK.classic.NG product family:
lifting: STARK.classic lifts the pallet upon release
simple: easy to clean
precise: due to cylindrical fit
durable: press-fitted bolts
versatile: clamping control, seat check, blow-out, media duct
For a Downloadable Product Data Sheet see the "Documents" tab on this page.