Product Catalog
Catalog Tools
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD NC160 Hydro-Mechanical Vises (160mm)

ROEMHELD Precision Vises

Vise
QUANTITY PART NO. VERSION A
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3074-0215 Force
Gauge
in Lbs
160 11000 21 54 18 120.2 72.2 37.2 95 550 684 308.5 502.5 572.5 19 27 70 65 131
CLRH-9-3074-0213 Force
Gauge
in kN
160 11000 21 54 18 120.2 72.2 37.2 95 550 684 308.5 502.5 572.5 19 27 70 65 131
CLRH-9-3074-0203 Without
Force
Gauge
160 11000 21 54 18 120.2 72.2 37.2 95 550 684 308.5 502.5 572.5 19 27 70 65 131
Vise with CARVESMART™ Jaw Bundle
QUANTITY PART NO. VERSION A
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3074-0215-VS Force
Gauge
in Lbs
160 11000 21 54 18 120.2 72.2 37.2 95 550 684 308.5 502.5 572.5 19 27 70 65 131
CLRH-9-3074-0213-VS Force
Gauge
in kN
160 11000 21 54 18 120.2 72.2 37.2 95 550 684 308.5 502.5 572.5 19 27 70 65 131
CLRH-9-3074-0203-VS Without
Force
Gauge
160 11000 21 54 18 120.2 72.2 37.2 95 550 684 308.5 502.5 572.5 19 27 70 65 131
Accessories
QUANTITY PART NO. ITEM
CLRH-3294-07-VSA Right-Angle Drive Unit