Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD NC125 Hydro-Mechanical Vises (125mm)

ROEMHELD Precision Vises

Vise
QUANTITY PART NO. VERSION A
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3073-0215 Force
Gauge
in Lbs
125 9000 17 45 15 100.2 69.2 35.2 82 430 528 225 363 431 17 27 58 53 72
CLRH-9-3073-0213 Force
Gauge
in kN
125 9000 17 45 15 100.2 69.2 35.2 82 430 528 225 363 431 17 27 58 53 72
CLRH-9-3073-0203 Without
Force
Gauge
125 9000 17 45 15 100.2 69.2 35.2 82 430 528 225 363 431 17 27 58 53 72
Vise with CARVESMARTâ„¢ Jaw Bundle
QUANTITY PART NO. VERSION A
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3073-0215-VS Force
Gauge
in Lbs
125 9000 17 45 15 100.2 69.2 35.2 82 430 528 225 363 431 17 27 58 53 72
CLRH-9-3073-0213-VS Force
Gauge
in kN
125 9000 17 45 15 100.2 69.2 35.2 82 430 528 225 363 431 17 27 58 53 72
CLRH-9-3073-0203-VS Without
Force
Gauge
125 9000 17 45 15 100.2 69.2 35.2 82 430 528 225 363 431 17 27 58 53 72
Accessories
QUANTITY PART NO. ITEM
CLRH-3294-06-VSA Right-Angle Drive Unit