Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD NC100 Hydro-Mechanical Vises (100mm)

ROEMHELD Precision Vises

Vise
QUANTITY PART NO. VERSION A
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3072-0215 Force
Gauge
in Lbs
100 5600 11 34 13 80.2 56.2 28.2 70 380 466 204.5 329.5 385.5 14 24 45 40 43
CLRH-9-3072-0213 Force
Gauge
in kN
100 5600 11 34 13 80.2 56.2 28.2 70 380 466 204.5 329.5 385.5 14 24 45 40 43
CLRH-9-3072-0203 Without
Force
Gauge
100 5600 11 34 13 80.2 56.2 28.2 70 380 466 204.5 329.5 385.5 14 24 45 40 43
Vise with CARVESMARTâ„¢ Jaw Bundle
QUANTITY PART NO. VERSION A
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3072-0215-VS Force
Gauge
in Lbs
100 5600 11 34 13 80.2 56.2 28.2 70 380 466 204.5 329.5 385.5 14 24 45 40 43
CLRH-9-3072-0213-VS Force
Gauge
in kN
100 5600 11 34 13 80.2 56.2 28.2 70 380 466 204.5 329.5 385.5 14 24 45 40 43
CLRH-9-3072-0203-VS Without
Force
Gauge
100 5600 11 34 13 80.2 56.2 28.2 70 380 466 204.5 329.5 385.5 14 24 45 40 43
Accessories
QUANTITY PART NO. ITEM
CLRH-3294-05-VSA Right-Angle Drive Unit