Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-3083-0203  •  ROEMHELD NC125H Hydraulic Vises (125mm)

ROEMHELD Precision Vises

Pricing & Availability

Machine vise NC 125 H, hyd./hyd., w/ high-pressure unit, jaw width 125 mm, clamping width Max. 225 mm, cl. force Max. 40 kN, overall length Max. 526 mm


Status Legend:
  • !

Part Specifications

Part NumberA
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
POWER
STROKE
(mm)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3083-0203125900054515100.269.235.282430518228366434827585372

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model