Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD V Jaws

ROEMHELD Precision Vises

QUANTITY PART NO.
(SINGLE JAW)
A
JAW
WIDTH
(mm)
B
OVERALL
JAW
HEIGHT
(mm)
C
JAW
THICKNESS
(mm)
D
DIAMETER
RANGE
(mm)
HEIGHT OF
HORIZONTAL V
CENTERLINE
(mm)
MAXIMUM
WIDTH OF
EACH V
(mm)
CLRH-5-3030-0002-VSA 100 34 17 8 - 35 19 23.5
CLRH-5-3030-0003-VSA 125 45 19 10 - 50 27 29.5
CLRH-5-3030-0004-VSA 160 54 21 12 - 57 32 37