Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Top Step Jaws

ROEMHELD Precision Vises

Version for Fixed Jaw
QUANTITY PART NO.
(SINGLE JAW)
A
JAW
WIDTH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
M
(mm)
P
(h6)
(mm)
CLRH-3284-02-VSA 100 5 11.5 6 34 5 4 6.5 48 60 10
CLRH-3284-03-VSA 125 5 14 6 40 5 4 9 58 65 12
CLRH-3284-04-VSA 160 5 17 8 43 5 4 12 64 88 18
Version for Sliding Jaw
QUANTITY PART NO.
(SINGLE JAW)
A
JAW
WIDTH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
M
(mm)
P
(h6)
(mm)
CLRH-3284-12-VSA 100 5 11.5 6 34 5 4 6.5 48 60 10
CLRH-3284-13-VSA 125 5 14 6 40 5 4 9 58 65 12
CLRH-3284-14-VSA 160 5 17 8 43 5 4 12 64 88 18