Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Floating Step Jaws

ROEMHELD Precision Vises

Complete Jaw Assembly with Clamping Bar
QUANTITY PART NO. A
JAW
WIDTH
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
C2
(mm)
D
DIA
(mm)
E
(mm)
F1
(mm)
F2
(mm)
G
CLRH-9-3715-0211-VSA 100 48 29 6 12 20 3 13 52 78 M5
CLRH-9-3715-0311-VSA 125 61 39 7 16 26 4 16 64 96 M5
CLRH-9-3715-0411-VSA 160 70 45 9 20 30 5 20 80 120 M6
Clamping Bar Only
QUANTITY PART NO. A
JAW
WIDTH
(mm)
B3
(mm)
C1
(mm)
D
DIA
(mm)
E
(mm)
F1
(mm)
F2
(mm)
G
CLRH-9-3715-1201-VSA 100 6 12 3 13 52 78 M5
CLRH-9-3715-1301-VSA 125 7 16 4 16 64 96 M5
CLRH-9-3715-1401-VSA 160 9 20 5 20 80 120 M6

Products Related to