Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Adjustable Side Stops

ROEMHELD Precision Vises

QUANTITY PART NO. FITS NC VISES
WITH JAW WIDTH
A B
MAX
(mm)
C
MAX
(mm)
D
MAX
(mm)
CLRH-3291-02-VSA 100 and 125mm M12 60 95 46
CLRH-3291-03-VSA 100 and 125mm M12 60 105 46
CLRH-3291-04-VSA 160mm M16 80 124 66