Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD MCP100ZH 5-Axis Concentric Hydraulic Vises (100mm)

ROEMHELD Precision Vises,ROEMHELD Power Workholding

MCP-series vises do not include any of the top jaws pictured above. See Related Products below to order the appropriate jaws for your application.
QUANTITY PART NO. JAW WIDTH
(mm)
CLAMPING FORCE MAXIMUM
OPERATING PRESSURE
(Clamping Port / Unclamping port)
MINIMUM
OPERATING PRESSURE
CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
S1
JAW OPENING
(mm)
d1 g WEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4585-0401 100 4500 lbs at 2900 psi
(20 kN at 200 bar)
2900 psi / 725 psi 725 psi 50 18 - 204 6 - 192 25mm+0.01 x 5mm
and
M10 x 14mm
M8 x 11mm
Both Sides
39

Products Related to