Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Cartridge Work Supports – Air Advanced, B1.950 (3800, 9400, 23000 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
R
BODY
THREAD
J
PLUNGER
THREAD
STROKE
(mm)
CLR-1953-701 1 3800 16.8 20 1-3/4"-16 1/2-13 12
CLR-1955-701 2 9400 42 32 2-3/8"-16 1/2-13 16
CLR-1957-701 3 23000 102 50 5-3/8"-16 5/8-11 20
Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
R
BODY
THREAD
J
PLUNGER
THREAD
STROKE
(mm)
CLR-1953-001 1 3800 16.8 20 M45x1.5 M12 12
CLR-1955-001 2 9400 42 32 M60x1.5 M12 16
CLR-1957-001 3 23000 102 50 M90x2 M16 20

Products Related to