Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports – Spring Extended, B1.943 (1460, 3400, 5300, 9400 lbs)

ROEMHELD Power Workholding

Standard Version (Metric)
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
D
PLUNGER
DIA
(mm)
A1
(mm)
B
(mm)
C
(mm)
K
BODY
THREAD
K1
BODY
DIA
(mm)
SW1
HEX
(mm)
STROKE
(mm)
CLR-1940-300 1 1460 6.5 16 83.5 59 8.5 M30x1.5 28.4 24 8
CLR-1940-400 2 3400 15 20 96 72.5 17.5 M36x1.5 34.4 30 10
CLR-1940-501 3 5300 23.5 28 100 78 20.5 M48x1.5 46.4 41 10
CLR-1940-601 4 9400 42 32 131 102.5 20.5 M60x1.5 58.4 50 16
Version with Pneumatic Contact Control (Metric)
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
D
PLUNGER
DIA
(mm)
A1
(mm)
B
(mm)
C
(mm)
K
BODY
THREAD
K1
BODY
DIA
(mm)
SW1
HEX
(mm)
STROKE
(mm)
CLR-1940-300P 1 1460 6.5 16 83.5 59 8.5 M30x1.5 28.4 24 8
CLR-1940-400P 2 3400 15 20 96 72.5 17.5 M36x1.5 34.4 30 10
CLR-1940-501P 3 5300 23.5 28 100 78 20.5 M48x1.5 46.4 41 10
CLR-1940-601P 4 9400 42 32 131 102.5 20.5 M60x1.5 58.4 50 16
Accessory – Protection Cap
QUANTITY PART NO. FOR
WORK SUPPORT
SIZE
OVERALL
DIA
(mm)
HEIGHT
(mm)
WEIGHT
(lbs)
CLR-3546-110 1 35 28 .051
CLR-3546-111 2 40 30 .055
CLR-3546-112 3 52 30 .070
CLR-3546-113 4 65 43 .136
Accessory – Contact Bolt for Pneumatic Contact Control (Metric)
QUANTITY PART NO. FOR
WORK SUPPORT
SIZE
CLR-3614-390 1
CLR-3614-389 2
CLR-3614-391 3
CLR-3614-418 4
Accessory – Mounting Block (Metric)
QUANTITY PART NO. FOR
WORK SUPPORT
SIZE
CLR-0346-815 1
CLR-0346-816 2
CLR-0346-817 3
CLR-0346-818 4