Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports – Fluid Advanced, Double Acting, B1.944 (1460, 3400, 5300, 9400 lbs)

ROEMHELD Power Workholding

Standard Version (Metric)
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
A
(mm)
B
(mm)
C
(mm)
K
BODY
THREAD
F
DIA
(mm)
SW1
HEX
(mm)
STROKE
(mm)
CLR-1942-310 1 1460 6.5 16 114.5 75.2 8 M30x1.5 22 24 8
CLR-1942-410 2 3400 15 20 124.5 85.7 17 M36x1.5 25 30 10
CLR-1942-510 3 5300 23.5 28 131.5 89.7 20 M48x1.5 30 41 10
CLR-1942-610 4 9400 42 32 158 114.6 20 M60x1.5 35 50 16
Version with Pneumatic Contact Control (Metric)
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
A
(mm)
B
(mm)
C
(mm)
K
BODY
THREAD
F
DIA
(mm)
SW1
HEX
(mm)
STROKE
(mm)
CLR-1942-310P 1 1460 6.5 16 114.5 75.2 8 M30x1.5 22 24 8
CLR-1942-410P 2 3400 15 20 124.5 85.7 17 M36x1.5 25 30 10
CLR-1942-510P 3 5300 23.5 28 131.5 89.7 20 M48x1.5 30 41 10
CLR-1942-610P 4 9400 42 32 158 114.6 20 M60x1.5 35 50 16
Accessory – Protection Cap
QUANTITY PART NO. FOR
WORK SUPPORT
SIZE
OVERALL
DIA
(mm)
HEIGHT
(mm)
WEIGHT
(lbs)
CLR-3546-110 1 35 28 .051
CLR-3546-111 2 40 30 .055
CLR-3546-112 3 52 30 .070
CLR-3546-113 4 65 43 .136
Accessory – Contact Bolt for Pneumatic Contact Control (Metric)
QUANTITY PART NO. FOR
WORK SUPPORT
SIZE
CLR-3614-390 1
CLR-3614-389 2
CLR-3614-391 3
CLR-3614-418 4