Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Mini Threaded-Body Work Supports – Fluid Advanced, B1.9405 (900 lbs)

ROEMHELD Power Workholding

QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
CLR-1942-900 Standard 900 4 16 M26x1.5 6.5
CLR-1942-925 Long Stroke 900 4 16 M26x1.5 15 (last 6.5mm springy)
Accessories
QUANTITY PART NO. ITEM
CLR-3420-395 Flow Control Orifice, 0.5mm dia