Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Flange-Base Work Supports – Spring Extended, B1.900 (7200, 11000 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1903-701 2 Type 1 – Side Port 11000 50 40 18 8.4
Metric
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1901-002 1 Type 1 – Side Port 7200 32 32 16 5.9
CLR-1902-002 1 Type 2 – Bottom Port 7200 32 32 16 5.9
CLR-1903-002 2 Type 1 – Side Port 11000 50 40 18 8.4
CLR-1904-002 2 Type 2 – Bottom Port 11000 50 40 18 8.4
Accessories (Inch)
QUANTITY PART NO. ITEM
CLR-3522-007 Lock Ring
CLR-405-CB Contact Bolt
Accessories (Metric)
QUANTITY PART NO. ITEM FOR WORK SUPPORT
CLR-3522-008 Lock Ring Size 1
CLR-3522-007 Lock Ring Size 2
CLR-3614-028 Contact Bolt Size 1 and Size 2