Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Flange-Base Work Supports – Fluid Advanced, Double Acting, B1.911 (11000 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-102-WSD Type 1 – Standard 11000 50 40 18 9.2
Metric
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1911-005 Type 1 – Standard 11000 50 40 18 8.4
CLR-1911-006 Type 2 – Additional Locking Port 11000 50 40 18 8.4
Accessories
QUANTITY PART NO. ITEM
CLR-3522-007 Lock Ring