Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Flange-Base Work Supports – Fluid Advanced, B1.910 (11000 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1911-721-WS Type 1 – Side Port 11000 50 40 18 9.2
Metric
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1911-021-WS Type 1 – Side Port 11000 50 40 18 8.4
CLR-1912-021-WS Type 2 – Bottom Port 11000 50 40 18 8.4
Accessories (Inch)
QUANTITY PART NO. ITEM
CLR-3522-007-WSA Lock Ring
CLR-405-CB Contact Bolt
Accessories (Metric)
QUANTITY PART NO. ITEM
CLR-3522-007-WSA Lock Ring
CLR-3614-028-CB Contact Bolt