ROEMHELD Threaded Universal Cylinders, B1.309
Three Dimensional (3D) View
View Large Image

CLR-1343-105  •  ROEMHELD Threaded Universal Cylinders, B1.309

ROEMHELD Power Workholding

Pricing & Availability

UNIVERSAL CYLINDER, D.A., M48 x 1.5, ╪ 25/16 mm, 20 mm STROKE, KEY SIZE 13, 500 bar


Status Legend:
  • !

Part Specifications

Part NumberMAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1343-1055500326024.514.5M48x1.520

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.