Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Cartridge Type, Double Acting, B1.470

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1471-701 2250 1370 10 6.1 1-1/8"-16 16
CLR-1472-701 3500 2250 15.7 10 1-1/4"-16 20
CLR-1473-701 5500 3300 24.5 14.5 1-9/16"-16 25
CLR-1474-701 9000 9000 40.2 24.5 2"-16 32
Metric
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1471-001 2250 1370 10 6.1 M26x1.5 16
CLR-1472-001 3500 2250 15.7 10 M32x1.5 20
CLR-1473-001 5500 3300 24.5 14.5 M40x1.5 25
CLR-1474-001 9000 9000 40.2 24.5 M50x1.5 32
CLR-1475-001 14000 8600 62.8 38.3 M60x1.5 40