ROEMHELD Mounting Blocks (Inch)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. A B C D E F G
DIA
H J
CLR-108-TBA 1/2-20 1-5/8 1-1/2 1 1 5/16 1/4-20 1/2 15/16
CLR-100-TBA 7/8-14 1-3/4 2-1/4 1-1/4 1-1/2 3/8 5/16-18 9/16 1-7/32
CLR-101-TBA 1-1/8-12 2 2-3/4 1-1/2 1-7/8 7/16 3/8-16 3/4 1-13/32
CLR-102-TBA 1-1/4-16 2-1/4 3 1-3/4 2 1/2 1/2-13 3/4 1-3/4
CLR-103-TBA 1-1/2-16 2-3/8 3-1/2 2 2-3/8 9/16 1/2-13 1 1-13/16
CLR-104-TBA 1-7/8-16 3-1/4 4 2-1/2 2-3/4 5/8 5/8-11 1-1/4 2-3/4