Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Jam Nuts for Threaded-Body Cylinders

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. A
CLAMP
BODY
THREAD
L HEX N
(mm)
CLR-408-TBA 1/2-20 3/4" 8
CLR-400-TBA 7/8-14 1-5/16" 12.5
CLR-401-TBA 1-1/8"-12 1-11/16" 16
Metric
QUANTITY PART NO. A
CLAMP
BODY
THREAD
L HEX
(mm)
N
(mm)
CLR-3300-408-TBA M12x1.5 19 7
CLR-3300-409-TBA M16x1.5 24 8