ROEMHELD Feeder Caps – Externally Threaded (Metric)

ROEMHELD Power Workholding

Metric
QUANTITY PART NO. CLAMP
BODY
THREAD
FEEDER CAP
EXTERNAL
THREAD
OVERALL
LENGTH
(mm)
CLR-3467-084-TBA M22x1.5 M28x1.5 44
CLR-3467-085-TBA M26x1.5 M32x1.5 49
CLR-3467-086-TBA M30x1.5 M38x1.5 58
CLR-3467-087-TBA M38x1.5 M45x1.5 59
CLR-3467-093-TBA M48x1.5 M60x1.5 85