Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Hollow Cylinders, B1.7441 (M6, M10, M12)

ROEMHELD Power Workholding

Single Acting
QUANTITY PART NO. MAX
PULL
FORCE
(lbs)
SPRING
RETURN
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
SPRING
RETURN
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKE
(mm)
A
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1752-004 2250 20 10 .09 M6 12 6 M40 x 1.5 40 65 58
CLR-1754-004 6700 45 30 .2 M10 20 8 M48 x 1.5 48 72 68
CLR-1755-004 10600 61 47 .27 M12 25 10 M60 x 1.5 60 85 80
Double Acting
QUANTITY PART NO. MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
MAX
PUSH
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKE A
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1752-023 2250 2250 10 10 M6 12 10 M40 x 1.5 40 65 58
CLR-1754-023 6700 5400 30 24 M10 20 12 M48 x 1.5 48 72 68
CLR-1755-023 10600 8500 47 38 M12 25 16 M60 x 1.5 60 85 80
Accessory – Lock Ring
QUANTITY PART NO. FOR HOLLOW CYLINDER
WITH CENTER HOLE
CLR-3300-699 M6
CLR-3300-324 M10
CLR-3300-411 M12