Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Hollow Cylinders, B1.7441 (M16, M20, M24)

ROEMHELD Power Workholding

Single Acting
QUANTITY PART NO. MAX
PULL
FORCE
(lbs)
SPRING
RETURN
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
SPRING
RETURN
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKE
(mm)
A
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1756-004 16500 85 73.6 .38 M16 32 12 M75 x 1.5 75 105 94
CLR-1757-004 26000 106 115.6 .47 M20 40 16 M90x2 90 125 116
CLR-1758-004 42400 214 188.5 .95 M24 50 20 M120x2 120 160 137
Double Acting
QUANTITY PART NO. MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
MAX
PUSH
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKE
(mm)
A
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1756-023 16500 13000 73.6 57.9 M16 32 20 M75 x 1.5 75 105 94
CLR-1757-023 26000 20900 115.6 93 M20 40 32 M90x2 90 125 116
CLR-1758-023 42400 34400 188.5 153 M24 50 40 M120x2 120 160 137
Accessory – Lock Ring
QUANTITY PART NO. FOR HOLLOW CYLINDER
WITH CENTER HOLE
CLR-73-HCA M16
CLR-12-HCA M20
CLR-34-HCA M24
Accessory – Flange Base
Attach with (4) Socket-Head Cap Screws ordered separately below.
QUANTITY PART NO. FOR HOLLOW CYLINDER
WITH CENTER HOLE
CLR-3456-310 M16
CLR-3456-313 M20
CLR-3456-312 M24
Socket-Head Cap Screws for Optional Flange Base (4 Required)
QUANTITY PART NO. FOR HOLLOW CYLINDER
WITH CENTER HOLE
CLR-3300-237 M16
CLR-3300-277 M20
CLR-3300-054 M24