Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Standard Clamping Arms (1 Series)

ROEMHELD Power Workholding

Metric
QUANTITY PART NO. CLAMP SIZE OVERALL
LENGTH
D E F G
THREAD
H
MAX
WEIGHT
(lbs)
CLR-0354-057 1 Series 2.95 .472 1.02 .39 M6 1.57 .2
Required Mounting Screw
QUANTITY PART NO. CLAMP SIZE
CLR-3300-918 1 Series
Required Washer
QUANTITY PART NO. CLAMP SIZE
CLR-3301-279 1 Series