ROEMHELD Piston-Rod Nuts

ROEMHELD Power Workholding

QUANTITY PART NO. FITS
STANDARD-TYPE
SWING CLAMPS
FITS
ROBUST-TYPE
SWING CLAMPS
D
DIA
E
DIA
F G T
CLR-3527-092-SCA --- Robust 3 Series 16mm .748 1.06 M14x1.5 .295
CLR-3527-014-SCA 2 & 3 Series Robust 4 Series 20mm .925 1.18 M18x1.5 .354
CLR-3527-099-SCA --- Robust 5 Series 25mm 1.181 1.42 M20x1.5 .394
CLR-3527-015-SCA 5 Series Robust 6 Series 32mm 1.319 1.57 M28x1.5 .394
CLR-3527-048-SCA 6 Series Robust 7 Series 40mm 1.772 2.17 M35x1.5 .433
CLR-3527-016-SCA 7 Series --- 50mm 2.185 2.68 M45x1.5 .472