Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Carriers for Pivoting Clamping Arms (2, 3, 5, 6, 7 Series)

ROEMHELD Power Workholding

QUANTITY PART NO. CLAMP
SIZE
A B C D E F G
DIA
H WEIGHT
(lbs)
CLR-3542-093-SCA 2 & 3 Series 1.811 1.024 1.260 .630 .335 .571 8mm .630 .2
CLR-3542-094-SCA 5 Series 2.323 1.260 1.575 .906 .393 .827 10mm .866 .4
CLR-3542-132-SCA 6 Series 3.228 1.752 2.283 1.102 .433 1.102 12mm 1.339 1.1
CLR-3542-096-SCA 7 Series 3.543 2.205 2.677 1.339 .591 1.299 14mm 1.417 1.4