ROEMHELD Standard Clamping Arms (Low-Pressure Hydraulic Systems)

ROEMHELD Power Workholding

Tapped (Metric)
QUANTITY PART NO. CLAMP
SIZE
A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
ROD DIA
(mm)
E
(mm)
F
(mm)
G
THREAD
G1
THREAD
H
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
CLR-0354-243-SCA 3 Series 48 16 22 12 14 30 11 M12 M6 1 to 40 3 8.5 6.6 1.5 8.5 8
CLR-0354-249-SCA 4 Series 65 25 34 19 22 40 17 M18x1.5 M8 1 to 46 3 8.5 10.3 2.5 11.5 10
CLR-0354-254-SCA 6 Series 96 27 52 31 30 60 25 M24x1.5 M12 1 to 54 6 12.5 15 6 12.5 18
CLR-0354-256-SCA 7 Series 114 35 60 36 36 70 30 M30x1.5 M16 1 to 63 6 12.5 18.1 8 15.5 24