Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Standard Swing Clamps – Threaded Cartridge, B1.892 (3, 5, 7 Series)

ROEMHELD Power Workholding

Single Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
OD
THREAD
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1883-102 3 Series 90° cw 1060 4.7 M45x1.5 112 11 18
CLR-1883-202 3 Series 90° ccw 1060 4.7 M45x1.5 112 11 18
CLR-1883-142 3 Series zero° 1060 4.7 M45x1.5 112 11 18
CLR-1885-102 5 Series 90° cw 2700 12 M60x1.5 152 14 22
CLR-1885-202 5 Series 90° ccw 2700 12 M60x1.5 152 14 22
CLR-1885-142 5 Series zero° 2700 12 M60x1.5 152 14 22
CLR-1887-102 7 Series 90° cw 7300 32.5 M90x2 182 15 24
CLR-1887-202 7 Series 90° ccw 7300 32.5 M90x2 182 15 24
CLR-1887-142 7 Series zero° 7300 32.5 M90x2 182 15 24
Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
OD
THREAD
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1893-101 3 Series 90° cw 1100 4.9 M45x1.5 112 11 18
CLR-1893-201 3 Series 90° ccw 1100 4.9 M45x1.5 112 11 18
CLR-1893-141 3 Series zero° 1100 4.9 M45x1.5 112 11 18
CLR-1895-101 5 Series 90° cw 2800 12.5 M60x1.5 152 14 22
CLR-1895-201 5 Series 90° ccw 2800 12.5 M60x1.5 152 14 22
CLR-1895-141 5 Series zero° 2800 12.5 M60x1.5 152 14 22
CLR-1897-101 7 Series 90° cw 7800 34.5 M90x2 182 15 24
CLR-1897-201 7 Series 90° ccw 7800 34.5 M90x2 182 15 24
CLR-1897-141 7 Series zero° 7800 34.5 M90x2 182 15 24