Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series)

ROEMHELD Power Workholding

Version for Standard Fittings – Single Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1883-104 3 Series 90° cw 1060 4.7 65 45 126.5 11 19
CLR-1883-204 3 Series 90° ccw 1060 4.7 65 45 126.5 11 19
CLR-1883-244 3 Series zero° 1060 4.7 65 45 126.5 11 19
CLR-1885-104 5 Series 90° cw 2700 12 85 63 147.5 13 22
CLR-1885-204 5 Series 90° ccw 2700 12 85 63 147.5 13 22
CLR-1885-244 5 Series zero° 2700 12 85 63 147.5 13 22
CLR-1886-104 6 Series 90° cw 4200 18.5 100 80 172 15 26
CLR-1886-204 6 Series 90° ccw 4200 18.5 100 80 172 15 26
CLR-1886-244 6 Series zero° 4200 18.5 100 80 172 15 26
CLR-1887-104 7 Series 90° cw 7300 32.5 115 90 182 15 25
CLR-1887-204 7 Series 90° ccw 7300 32.5 115 90 183 15 25
CLR-1887-244 7 Series zero° 7300 32.5 115 90 183 15 25
Version for Standard Fittings – Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1893-104 3 Series 90° cw 1100 4.9 65 45 126.5 11 19
CLR-1893-204 3 Series 90° ccw 1100 4.9 65 45 126.5 11 19
CLR-1893-244 3 Series zero° 1100 4.9 65 45 126.5 11 19
CLR-1895-104 5 Series 90° cw 2800 12.5 85 63 147.5 13 22
CLR-1895-204 5 Series 90° ccw 2800 12.5 85 63 147.5 13 22
CLR-1895-244 5 Series zero° 2800 12.5 85 63 147.5 13 22
CLR-1896-104 6 Series 90° cw 4500 20 100 80 172 15 26
CLR-1896-204 6 Series 90° ccw 4500 20 100 80 172 15 26
CLR-1896-244 6 Series zero° 4500 20 100 80 172 15 26
CLR-1897-104 7 Series 90° cw 7800 34.5 115 90 182 15 25
CLR-1897-204 7 Series 90° ccw 7800 34.5 115 90 183 15 25
CLR-1897-244 7 Series zero° 7800 34.5 115 90 183 15 25
Version for Manifold Mounting – Single Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1883-504 3 Series 90° cw 1060 4.7 65 45 126.5 11 19
CLR-1883-604 3 Series 90° ccw 1060 4.7 65 45 126.5 11 19
CLR-1883-644 3 Series zero° 1060 4.7 65 45 126.5 11 19
CLR-1885-504 5 Series 90° cw 2700 12 85 63 147.5 13 22
CLR-1885-604 5 Series 90° ccw 2700 12 85 63 147.5 13 22
CLR-1885-644 5 Series zero° 2700 12 85 63 147.5 13 22
CLR-1886-504 6 Series 90° cw 4200 18.5 100 80 172 15 26
CLR-1886-604 6 Series 90° ccw 4200 18.5 100 80 172 15 26
CLR-1886-644 6 Series zero° 4200 18.5 100 80 172 15 26
CLR-1887-504 7 Series 90° cw 7300 32.5 115 90 182 15 25
CLR-1887-604 7 Series 90° ccw 7300 32.5 115 90 183 15 25
CLR-1887-644 7 Series zero° 7300 32.5 115 90 183 15 25
Version for Manifold Mounting – Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1893-504 3 Series 90° cw 1100 4.9 65 45 126.5 11 19
CLR-1893-604 3 Series 90° ccw 1100 4.9 65 45 126.5 11 19
CLR-1893-644 3 Series zero° 1100 4.9 65 45 126.5 11 19
CLR-1895-504 5 Series 90° cw 2800 12.5 85 63 147.5 13 22
CLR-1895-604 5 Series 90° ccw 2800 12.5 85 63 147.5 13 22
CLR-1895-644 5 Series zero° 2800 12.5 85 63 147.5 13 22
CLR-1896-504 6 Series 90° cw 4500 20 100 80 172 15 26
CLR-1896-604 6 Series 90° ccw 4500 20 100 80 172 15 26
CLR-1896-644 6 Series zero° 4500 20 100 80 172 15 26
CLR-1897-504 7 Series 90° cw 7800 34.5 115 90 182 15 25
CLR-1897-604 7 Series 90° ccw 7800 34.5 115 90 183 15 25
CLR-1897-644 7 Series zero° 7800 34.5 115 90 183 15 25